제품 게시
Three part movable mullion window - VEKA Softline 76 MD
Three part movable mullion window - VEKA Softline 76 MD
Three part movable mullion window - VEKA Softline 76 MD
Three part movable mullion window - VEKA Softline 76 MD
Three part movable mullion window - VEKA Softline 76 MD
Three part movable mullion window - VEKA Softline 76 MD
    VEKA

    Three part movable mullion window - VEKA Softline 76 MD

    별점 4.5/54.5(8 리뷰)

    Today, the demands on modern windows are higher than ever: they must save valuable energy, create a pleasant living climate and keep out ambient noise. In addition, they should offer the greatest possible security and at the same time have an attractive design. And functionality and lasting value should also be guaranteed for decades.

    SOFTLINE 76, the new generation of VEKA class A profiles, meets all these requirements. The profile system easily accepts glazing up to 48 mm thick: In addition to modern triple glazing for contemporary insulation values, special functional glazing for enhanced sound and burglary protection can thus also be used without any problems. Even large glass surfaces can be realised with the slim and at the same time economical system.

    기술 사양
    • 특징 참조three-part-movable-mullion-window-veka-softline-76-md
    • 제품군VEKA Softline 76 MD
    • 제품분류Tilt and turn windows
    • 유형개체 (단일 개체)
    • 게시일2022-01-06
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가독일
    분류
    • BIMobject 카테고리창 - Tilt and Turn Windows