제품 게시
Vertiv™ CoolChip CDU 121
Vertiv™ CoolChip CDU 121
Vertiv™ CoolChip CDU 121
    Vertiv

    Vertiv™ CoolChip CDU 121

    The Vertiv CoolChip CDU 100 in-rack coolant distribution unit is designed to support single-rack direct-to-chip applications. This single rack approach reduces secondary fluid circuit volume and infrastructure complexity, while enabling 100kW+ of liquid cooling capacity with its high efficiency liquid-to-liquid heat exchanger.

    기술 사양
    • 특징 참조vertiv-cdu-121
    • 제품군Vertiv™ CoolChip CDU
    • 제품분류CDU - Coolant Distribution Unit
    • 유형Digital Inventory (Products)
    • 게시일2025-03-04
    • 에디션 넘버1
    • 높이(인치)6.89
    • 너비(inches)17.46
    • 깊이(inches)32.62
    관련성
    • 주 재료단소강
    • 부 재료단소강
    • 순 중량(Lbs)130
    분류
    • BIMobject 카테고리HVAC - Heat Exchanger
    • ETIM 코드EC002500
    • ETIM 이름Network cabinet
    • Uniclass 2015 코드Pr_80_77_28_21
    • Uniclass 2015 설명Data equipment cabinets
    • CSI 마스터 형식 2014 코드27 21 00
    • CSI 마스터 형식 2014 제목Data Communications Network Equipment
    • OmniClass 번호23-33 19 11 11
    • OmniClass 제목Refrigerant Liquid