제품 게시
Quick-Connect 3-Way By-pass Valves - Polysulfone - 3541B
Watts

Quick-Connect 3-Way By-pass Valves - Polysulfone - 3541B

Lead Free* Models Available

Size(s):

1/2 in. CTS

Description:
Quick-Connect 3-way by-pass valves - polysulfone.

3541B-10 - 1/2 in. CTS

사양
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves
기술 사양
  • 특징 참조3311
  • 제품군Quick-Connect Solutions
  • 제품분류Valves
  • 유형개체 (단일 개체)
  • 게시일2018-01-26
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류파이프 부속
  • UNSPSC 이름Hardware and fittings
  • UNSPSC 코드401417
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드C1030
  • CSI 단일 형식 II 제목Fittings