제품 게시
Quick-Connect Threaded Tee Valves - Polysulfone - 3551B
Watts

Quick-Connect Threaded Tee Valves - Polysulfone - 3551B

Lead Free* Models Available

Size(s):

1/2 in. NPS

Description:

Quick-Connect threaded tee valves - polysulfone.

3551B-0808 - 1/2 in. NPS x 1/2 in. NPT x 3/8 in. CTS

사양
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves
기술 사양
  • 특징 참조3313
  • 제품군Quick-Connect Solutions
  • 제품분류Valves
  • 유형개체 (단일 개체)
  • 게시일2018-01-26
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류파이프 부속
  • UNSPSC 이름Hardware and fittings
  • UNSPSC 코드401417
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드C1030
  • CSI 단일 형식 II 제목Fittings