제품 게시
RainCycle Control Station - D2-BFD-VC
Watts

RainCycle Control Station - D2-BFD-VC

Pre-engineered rainwater control stations integrating sediment filtration, water disinfection, and controls (optional) of a commercial rainwater harvesting system onto a single pre-plumbed skid package

Features

  • Single point power connection
  • Easy selection of disinfection equipment based on end-uses in accordance with CSA/ICC B805
  • Compact footprint
  • Servicing access from only two sides (UV)
사양
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting
기술 사양
  • 특징 참조D2-BFD-VC
  • 제품군Water Quality & Rainwater Harvesting Solutions
  • 제품분류Rainwater Harvesting
  • 유형개체 (단일 개체)
  • 게시일2020-08-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • ETIM 코드EC003481
  • ETIM 이름Rainwater system
  • Uniclass 2015 코드Ss_55_70_97_70
  • Uniclass 2015 설명Rainwater reclamation systems
  • OmniClass 번호23-39 31 00
  • OmniClass 제목Packaged Waste Water Treatment
  • CSI 단일 형식 II 코드D2090
  • CSI 단일 형식 II 제목Other Plumbing Systems