제품 게시
Recrecido técnico C25-F5 autonivelante 8 a 50 mm - weberfloor fluid

Recrecido técnico C25-F5 autonivelante 8 a 50 mm - weberfloor fluid

Fast self-leveling mortar for thicknesses from 8 to 50 mm
사양
  • High performance self-leveling polymeric technical recreting for smoothing and regularizing interior pavements in thick layer 8 to 50 mm thick. Thanks to its self-leveling power it allows to obtain surfaces with a high planimetry for the placement of light pavements, ceramics and technical floors with high productivity when being able to be pumped. It allows a quick commissioning both for transit and for setting and quick drying, as well as minimizing the appearance of retraction cracks against a conventional self-leveling being of compensated retraction. Suitable for underfloor heating and as a floating floor.
기술 사양
  • 특징 참조weberfloor-fluid
  • 제품군Screed and decoration of floors
  • 제품분류Technical screeds
  • 유형건축 자재
  • 게시일2021-01-29
  • 에디션 넘버1
관련성
  • 주 재료Mortar
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 자재 - 콘크리트
  • IFC 분류Floor
  • ETIM 코드EC003181
  • ETIM 이름Floor mortar
  • Uniclass 2015 코드EF_30_20
  • Uniclass 2015 설명Floors