제품 게시
Water discharge type sprinkler system local operation panel (Exposed type)

Water discharge type sprinkler system local operation panel (Exposed type)

This product is only available in Japan.

 They may be established after consultation with local governments. 

사양
  • This product is only available in Japan.

     They may be established after consultation with local governments. 

기술 사양
  • 특징 참조exposed-type
  • 제품군Water Discharge Type Sprinkler System
  • 제품분류Local operation panel
  • 유형개체 (단일 개체)
  • 게시일2021-04-13
  • 에디션 넘버1
  • 높이(mm)350
  • 너비(mm)550
  • 깊이(mm)200
관련성
  • 주 재료철
  • 설계국가일본
  • 제조국가일본
분류
  • BIMobject 카테고리내화성 제품 - 스프링클러 설비

지역 가용성

아시아
일본