제품 게시
A 100 With EVU Management
A 100 With EVU Management

    A 100 With EVU Management

    •  Housing (E12) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    •  Color: RAL 3001 -signal red-
    •  With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    •  Built-in components protective insulated
    •  Protection class: IP 44
    •  Measuring device Protection class: IP 54
    사양
    • Rated power:
      55kVA
       according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2) and DIN/VDE 43868/1-4
      Equipment:
      1 NH00 load break switch with fuses 80 A with frame terminal 5 x 10-35 mm²
      1 NH00 fuse switch disconnector 100 A without fuses, with bolt connection M8
      1 three-phase power meter mounting space, without meter unit acc. to DIN 43 870/2

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    기술 사양
    • 특징 참조8010-0100
    • 제품군Power distributors
    • 제품분류Power distribution, meter cabinets and transformer cabinets
    • 유형개체 (단일 개체)
    • 게시일2019-11-28
    • 에디션 넘버1
    • 높이(mm)1405
    • 너비(mm)600
    • 깊이(mm)480
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)33
    분류
    • BIMobject 카테고리건축 - 현장 시공
    • IFC 분류객체
    • ETIM 코드EC000484
    • ETIM 이름Energy distributor for construction site
    • UNSPSC 이름Electrical control panels for generators
    • UNSPSC 코드26131801

    지역 가용성

    유럽
    독일