제품 게시
A 250 With EVU-Management
A 250 With EVU-Management

    A 250 With EVU-Management

    • Housing (E40) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Built-in components protective insulated
    • Protection class: IP 44
    • Measuring device protection class: IP 54
    사양
    • Rated power:
      173kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2) and DIN/VDE 43868/1-4

      Equipment:
      1 fuse switch disconnector NH2, 355A, with bolt connection
      1 switch-disconnector with fuse NH1, 250A without fuses, with bolt connection
      1 voltage path fuse 3pol. 6 A - DIAZED –
      1 three-phase power meter mounting space, without meter unit acc. to DIN 43 870/2
      1 transducer mounting support with copper bars and ISO supports, pre-wired 

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    기술 사양
    • 특징 참조8010-0250
    • 제품군Power distributors
    • 제품분류Power distribution, meter cabinets and transformer cabinets
    • 유형개체 (단일 개체)
    • 게시일2019-11-28
    • 에디션 넘버1
    • 높이(mm)1810
    • 너비(mm)600
    • 깊이(mm)740
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)100
    분류
    • BIMobject 카테고리건축 - 현장 시공
    • IFC 분류객체
    • ETIM 코드EC000484
    • ETIM 이름Energy distributor for construction site
    • UNSPSC 이름Electrical control panels for generators
    • UNSPSC 코드26131801

    지역 가용성

    유럽
    독일