제품 게시
A 630 With EVU-Management

A 630 With EVU-Management

  • Housing (E32) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
  • Color: RAL 3001 -signal red-
  • With lifting lugs
  • with double door and 3-point bar lock
  • with turning knob and device for padlock incl. hot-dip galvanised underframe with eyelets for ground nails
  • Built-in components protective insulated
  • Protection class: IP 44
사양
  • Rated power:
    436kVA
    according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2) 

    Equipment:
    1 NH3 fuse switch disconnector with fuses 630 A with bolt connection M10
    1 CU busbar system 630 A
    1 voltage path fuse 3pol. 6 A - DIAZED –
    3 three-phase power meter mounting spaces in horizontal or vertical mounting position, without meter units acc. to DIN 43870/2
    1 NH3 fuse switch disconnector 400 A without fuses, with bolt connection M10

    Depending on the manufacturer the equipment and the outline dimensions may vary.

기술 사양
  • 특징 참조8010-0630
  • 제품군Power distributors
  • 제품분류Power distribution, meter cabinets and transformer cabinets
  • 유형개체 (단일 개체)
  • 게시일2019-11-28
  • 에디션 넘버1
  • 높이(mm)2150
  • 너비(mm)700
  • 깊이(mm)1970
관련성
  • 주 재료철
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)265
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • ETIM 코드EC000484
  • ETIM 이름Energy distributor for construction site
  • UNSPSC 이름Electrical control panels for generators
  • UNSPSC 코드26131801

지역 가용성

유럽
독일