제품 게시
GV 250
GV 250

    GV 250

    • Housing (E28) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Installations up to and including RCCB are protective insulated
    • Protection class: IP 44
    사양
    • Rated power:
      173kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

      Equipment:
      1 NH1 switch-disconnector with fuses 250 A with bolt connection M10
      4 NH00 fuse switch disconnectors 100 A without fuses with bolt outlet M8

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    기술 사양
    • 특징 참조8020-0250
    • 제품군Power distributors
    • 제품분류Power distribution, meter cabinets and transformer cabinets
    • 유형개체 (단일 개체)
    • 게시일2019-11-28
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)600
    • 깊이(mm)1050
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)103
    분류
    • BIMobject 카테고리건축 - 현장 시공
    • IFC 분류객체
    • ETIM 코드EC000484
    • ETIM 이름Energy distributor for construction site
    • UNSPSC 이름Electrical control panels for generators
    • UNSPSC 코드26131801

    지역 가용성

    유럽
    독일