제품 게시
V250

V250

  • Housing (E24) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
  • Color: RAL 3001 -signal red-
  • With lifting lugs
  • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
  • Built-in components protective insulated
  • Protection class: IP 44
사양
  • Rated power:
    173kVA
    according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

    Equipment:
    1 NH1 switch-disconnector with fuses 250 A with bolt connection M10
    1 RCCB 4-pole 125 A/500 mA with NH00 fuse base with 100 A fuse
    2 CEE sockets 5/125 A 400 V/6 h without back-up fuse - direct from RC
    1 current circuit terminal 5 x 16-70 mm² without back-up fuse - directly from RC
    2 NH00 fuse base with 100 A fuse
    4 RCCB 4-pole 63 A/500 mA
    4 CEE sockets 5/63 A 400 V/6 h each with 1 MCB 3/50 A -C-
    1 NH00 fuse base with 100 A fuse
    2 RCCB 4-pole 63 A/30 mA
    4 CEE sockets 5/32 A 400 V/6 h each with 1 MCB 3/25 A -C-
    1 NH00 fuse base with 100 A fuse
    1 RCCB 4-pole 63 A/30 mA
    2 CEE sockets 5/16 A 400 V/6 h each with 1 MCB 3/16 A -C-
    6 socket outlets with earthing contact 2/16 A 230 V each with 1 MCB 1/16 A –C

    Depending on the manufacturer the equipment and the outline dimensions may vary.

기술 사양
  • 특징 참조8040-0250
  • 제품군Power distributors
  • 제품분류Power distribution, meter cabinets and transformer cabinets
  • 유형개체 (단일 개체)
  • 게시일2019-11-28
  • 에디션 넘버1
  • 높이(mm)1470
  • 너비(mm)600
  • 깊이(mm)1300
관련성
  • 주 재료철
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)95
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • ETIM 코드EC000484
  • ETIM 이름Energy distributor for construction site
  • UNSPSC 이름Electrical control panels for generators
  • UNSPSC 코드26131801

지역 가용성

유럽
독일