제품 게시
GGV 400

GGV 400

  • Housing (E40) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
  • Color: RAL 3001 -signal red-
  • With lifting lugs
  • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
  • Installations up to and including RCCB are protective insulated
  • Protection class: IP 44
사양
  • Rated power:
    277kVA
    according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

    Equipment:
    1 M12 bolt connection, directly to copper bar system
    1 400 A circuit-breaker with thermal and magnetic tripping
    Make: Merlin & Gerin, Type: NS 400 N
    Release STR23SE
    Rotary actuator
    Vigi - differential current module
    1 NH00 fuse switch disconnector with fuse 50 A
    1 RCCB 4-pole 40 A/30 mA
    1 CEE socket outlet 5/32 A 400 V/6 h with MCB 3/25 A -C-
    1 socket outlet with earthing contact 2/16 A 230 V with circuit breaker 1/16 A -C-

    Depending on the manufacturer the equipment and the outline dimensions may vary.

기술 사양
  • 특징 참조8070-0400
  • 제품군Power distributors
  • 제품분류Power distribution, meter cabinets and transformer cabinets
  • 유형개체 (단일 개체)
  • 게시일2019-11-28
  • 에디션 넘버1
  • 높이(mm)1810
  • 너비(mm)700
  • 깊이(mm)740
관련성
  • 주 재료철
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)116
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • ETIM 코드EC000484
  • ETIM 이름Energy distributor for construction site
  • UNSPSC 이름Electrical control panels for generators
  • UNSPSC 코드26131801

지역 가용성

유럽
독일