제품 게시
Transport platform GEDA 3700 Z/ZP (D)

Transport platform GEDA 3700 Z/ZP (D)

  • Delivery height: 100m.
  • Smooth start and stop and exact positioning on the floor.
  • Load display in kg and monitoring of load distribution.
  • Four different platform versions available.
  • In addition there is the following platform variant:

Variant 1: Platform A 2,15 m x2,90 m x2,10 m (3700Kg)

Variant 2: Platform B 3,1 m x 2,9 m x 2,10 m (3400 kg)

Variant 3: Platform C 4,05 m x 2,9 m x 2,10 m (3200 kg) 



사양
    • Type: 3700ZZ/P
    • Manufacturer: Geda
    • Load capacity (kg): max. 3000
    • Number of persons allowed: 7
    • Length transport (mm): 3500
    • Transport height (mm): 2550
    • Transport width (mm): 1900
    • Field of application: People/material transport
    • Lifting speed (m/min): 12/24








기술 사양
  • 특징 참조SL-GEDA3700ZZP
  • 제품군Conveyor technology
  • 제품분류construction elevators, forklifts
  • 유형개체 (단일 개체)
  • 게시일2020-09-16
  • 에디션 넘버1
  • 높이(mm)2100
  • 너비(mm)2900
  • 깊이(mm)1650
관련성
  • 주 재료
  • 부 재료
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • Uniclass 2015 코드TE_30_30_10
  • Uniclass 2015 설명Construction lifts