제품 게시
Zodiaq® Terra Collection
Zodiaq

Zodiaq® Terra Collection

The DuPont™ Zodiaq® Terra Collection Design with the environment in mind. Discover four new Zodiaq® colors that have at least 50% pre-consumer recycled content. When you design living spaces with elegant and durable Zodiaq®, you can also earn LEED credits and preserve the environment at the same time. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
사양
  • Zodiaq® is: • Non-porous and carefree: No sealant, polish or reconditioning necessary • Made from 93% natural quartz crystal, one of nature's strongest materials • 45 colors • Stain resistant • NSF/ANSI Standard 51 Certified for food contact and Class I(A) fire rated • Unconventionally beautiful: Dramatic veining and movement capture the imagination • Durable: Made from an extremely hard mineral, quartz crystal • Scratch resistant • Heat-resistant • Easy to clean: When properly cleaned, Zodiaq® is mold and mildew resistant • GREENGUARD Certified® as a low-emitting material
기술 사양
  • 특징 참조Zodiaq-Terra-Collection
  • 제품군Solid Stone Sheets
  • 제품분류Quartz Surface Fabrications
  • 유형개체 (단일 개체)
  • 게시일2014-04-01
  • 에디션 넘버1
관련성
  • 주 재료광물
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리주방 - Counter tops
  • IFC 분류표면
  • UNSPSC 이름Surface
  • UNSPSC 코드301521
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
비슷한 제품