제품 게시
Z451B 2" Shallow Trap Drain with Adjustable Strainer
Zurn

Z451B 2" Shallow Trap Drain with Adjustable Strainer

ZURN ZN451 Shallow trap floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with seepage slots, adjustable "TYPE B" polished, nickel bronze heel-proof strainer and cast iron shallow trap body with 2 or 3 [51 or 76] waterway and threaded side outlet.

Features:

  • Dura-Coated cast iron body with bottom outlet
  • Combination invertible membrane clamp and adjustable collar with seepage slots
  • Cast iron shallow trap body with 2" or 3" waterway and threaded side outlet
  • Type B adjustable polished, nickel bronze heel-proof strainer 

기술 사양
  • 특징 참조zurn-z451b
  • 제품군Waste Water Drains
  • 제품분류Floor Drains
  • 유형개체 (단일 개체)
  • 게시일2015-12-21
  • 에디션 넘버1
관련성
  • 설계국가미국
분류
  • BIMobject 카테고리배관 - 배수