제품 게시
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
ZTR6200EV Sensor Flush Valve for Water Closets
    Zurn

    ZTR6200EV Sensor Flush Valve for Water Closets

    Exposed chrome plated flushometer valve with a polished robust metal cap design.

    Compliance:

    • MassachusettsMAapproved
    • ASSE 1037/ASME A112.1037/ CSA B125.37
    • IAPMO R&T
    • CSA B125.37
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features:

    • Filtered Piston Kit Chloramine resistant
    • Proprietary DR resistant low lead brass alloy
    • Actuator Sensor powered by 4 "AA" batteries 3 year battery life on 48,000 activations per year
    • Mechanical Manual Override Button
    • Control Stop Internal siphon-guard protection Vandal resistant stop cap Sweat solder kit Cast wall flange with set screw
    • Vacuum Breaker High back pressure One piece hex coupling nut
    • Internal seals Chloramine resistant
    • Adjustable tailpiece
    • Spud coupling and flange for top spud connection

    Keywords: Sensor Flush Valve for Water Closets, Zurn Sensor Flush Valve, ​Sensor Flush Valve, ​Water Closet Sensor Flush Valve, Zurn Water Closet Sensor Flush Valve,ZTS6200EV, ZTS-6200EV, ZTS-6200-EV, 6200EV, 6200,TR6200EV,R6200EV

    기술 사양
    • 특징 참조zurn-ztr6200ev
    • 제품군Finish Plumbing - Flush Valves
    • 제품분류ZTR Series
    • 유형개체 (단일 개체)
    • 게시일2015-09-04
    • 에디션 넘버1
    관련성
    • 설계국가미국
    분류
    • BIMobject 카테고리배관 - 밸브

    지역 가용성

    북미