Publish your products
ERA 400 Performance WRM
Martin

ERA 400 Performance WRM

300W WARM LED-BASED PROFILE WITH FRAMING AND CMY COLOR MIXING

Designed to fulfill the demand for a bright, compact, tour-worthy moving head, the Martin ERA 400 Performance WRM combines a feature-loaded and rugged, yet cost-efficient profile for entertainment and rental applications. It features a highly efficient 300W warm white LED engine that offers unparalleled 3,200K warm tungsten emulation with a high CRI ideally suited towards small to mid-size theatres and compliments perfectly the Martin ELP range. It produces a sharp image projection with a flat field, includes 1:3 zoom, electronic dimming and strobe, full CMY color mixing and separate color wheel, iris for beam adjustment and fixed and rotating gobo wheels, loaded with user-favorite gobos from the renowned Martin MAC range that include a wide variety of effects, especially when combined with the included rotating prism.

The ERA 400 Performance WRM includes a full curtain framing system which offers lighting designers a high degree of flexibility to achieve precise looks on stage. When fully focused, gobos can be nicely framed with a soft edge, and each of the four framing blades can cross the entire beam independently for a full blackout. The entire system can rotate 90 degrees, allowing designers to direct light exactly where they want it to go and achieve unique movement effects not otherwise possible.

Whether being used for small and mid-sized theaters, concert and touring, live TV productions, corporate shows, cruise lines, or houses of worship, the Martin ERA 400 Performance WRM is ideal for a long list of scenarios, requiring a truly versatile LED profile that offers near limitless design and usage potential.


Specification
  • FEATURES

    • Bright 300 watt / 3,200K LED light source
    • 6,000 lumen output
    • Smooth electronic dimming and fast strobe effects
    • Crisp optics with flat field
    • 1:3 Fast zoom
    • CMY color mixing - Vibrant color mixing with a superior palette of colors matching the MAC range
    • 9-slot color wheel –for added color choice and split color effects
    • Full Curtain Framing blades with +/- 45° rotation of entire system for flexible shape generation
    • 7 rotating/indexing gobos – All renowned Martin glass gobos
    • 9 static gobos for great morphing effects
    • Iris – Fast and tight iris
    • 3-facet prism – Real beam separation with rotation and index control for dynamic effects
    • Compact and low weight design
Technical specification
  • Unique ref.ERA-400-Performance-WRM
  • Product familyAutomated Lights
  • Product groupLED
  • TypeObject (single object)
  • Date of publishing2020-09-21
  • Edition number1
Classification
  • BIMobject CategoryLighting - Theatrical Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe