Publiceer je producten
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing
28565977FF0010 Madison Rain shower with ceiling fixing

    28565977FF0010 Madison Rain shower with ceiling fixing

    Madison Rain shower with ceiling fixing
    Specificatie
    • Madison Rain shower with ceiling fixing

      • Stream: Rain
      • Descaling system
      • Rain shower Ø 7-7/8"
      • 7-1/4" distance between ceiling and bottom of showerhead
      • Flange diameter 2-1/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrome, platinum matte, platinum, Durabrass, Brushed Durabrass, Dark Platinum matte

      Accessory is needed  35085970-900010 Concealed wall elbow 

    Technische specificatie
    • Unieke ref.28565977FF0010
    • ProductfamilieMadison
    • ProductgroepMADISON
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.78
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures