Publiceer je producten
HY-6500-NPB Post Hydrant
MIFAB

HY-6500-NPB Post Hydrant

MIFAB® HY-6500-NPB Series non freeze post hydrant with exposed bronze head and combination 3/4” (19) female and 1” (25) male inlet connection. Hydrant assembly complete with one piece neoprene plunger, hardened bronze operating stem, 1” (25) galvanized steel casing, heavy duty bronze head casting with head nut assembly, 3/8” (9) diameter galvanized steel operating rod, decorative casing guard, tapped 1/8” (3) drain port in the bronze tailpiece, and an operating key.
Specificatie
  • SKUs: HY-6502-NPB, HY-6503-NPB, HY-6504-NPB, HY-6505-NPB, HY-6506-NPB, HY-6507-NPB, HY-6508-NPB, HY-6509-NPB, HY-6510-NPB
Technische specificatie
  • Unieke ref.hy-6500-npb-post-hydrant
  • ProductfamilieHydrants
  • ProductgroepOther
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 81.26
  • CSI MasterFormat 2014 TitelFreeze-Proof Yard Hydrants
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings