Publiceer je producten
1.3.1 PARTITION WALLS BETWEEN HOUSES - Twin cavity partition with traditional wall assembly
1.3.1 PARTITION WALLS BETWEEN HOUSES - Twin cavity partition with traditional wall assembly
1.3.1 PARTITION WALLS BETWEEN HOUSES - Twin cavity partition with traditional wall assembly
1.3.1 PARTITION WALLS BETWEEN HOUSES - Twin cavity partition with traditional wall assembly
    Pladur

    1.3.1 PARTITION WALLS BETWEEN HOUSES - Twin cavity partition with traditional wall assembly

    4.4 van de 5 sterren4.4(5 reviews)

    Partition assembly consisting of two Pladur® independent wall linings, both braced on each side of a load-bearing wall. Each wall lining consists of a frame made from galvanised steel plate profiles, whose internal side, requires bracing for the studs, leaving a minimum space of 10 mm between the frame and the wall. One or two Pladur® (N, I, H1 or OMNIA) boards are screwed to the external side of each wall lining frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling on the floor and ceiling, etc. Completely finished with Quality Level 1 for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of each Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specificatie
    • Partition walls between areas of different uses (habitable premises, protected or otherwise) and between these areas and other common areas in buildings.
    Technische specificatie
    • Unieke ref.pladur_1_tqs_1_31
    • Productfamilie1. Tabiques de separación PLADUR®
    • Productgroep1.3. Mixtos
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-22
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGips
    • Secundair materiaalPleister
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectMuren - Verdelingen
    • IFC-classificatieWall
    • UNSPSC-naamGypsum board
    • UNSPSC-code30161509
    • Uniclass 2015-codeSs_25_10_30_35
    • Uniclass 2015-beschrijvingGypsum board partition systems
    • CSI MasterFormat 2014 Code09 21 16.33
    • CSI MasterFormat 2014 TitelGypsum Board Area Separation Wall Assemblies
    • OmniClass-nummer23-15 11 11 11
    • OmniClass-titelGypsum Board Fixed Partitions
    • CSI UniFormat II-codeC1010
    • CSI UniFormat II-titelPartitions

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië