Publiceer je producten
ECOS® 111 Exposed Sensor Hardwired Water Closet Flushometer

ECOS® 111 Exposed Sensor Hardwired Water Closet Flushometer

  • Automatically initiates a 1.1 gpf or 1.6 gpf flush based on how long the user remains in sensor range
  • Buttons on top of the flush valve enable manual flushing with a full or reduced flush in case of power outage or at restroom visitor’s discretion
  • Employs an infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • User-friendly, three-second flush delay
  • High copper, low zinc brass castings for dezincification resistance
  • Fixed metering bypass and no external volume adjustment to ensure water conservation
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_ecos-111
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-04-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika
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
Common.Footer.ValueProp.Image.AltText