Publiceer je producten
Sloan® 186 SFSM Exposed Sensor Urinal Flushometer

Sloan® 186 SFSM Exposed Sensor Urinal Flushometer

Features

  • Flush volumes start as low as 1.0 gpf/3.8 Lpf
  • Water conservation is aided by the ADA-compliant, non-hold-open handle, which prevents urinal from exceeding intended flush volume
  • Flush accuracy is controlled by CID™ technology, also enhancing water efficiency
  • Non-Hold-Open True Mechanical Override Full Flush Button
  • Integrity of the product is maintained with the vandal-resistant stop cap
  • Durability is facilitated with high copper, low zinc brass castings for dezincification resistance
  • Adjustable tailpiece to accommodate different height requirements
  • High chloramine resistant PERMEX synthetic rubber diaphragm with Linear Filtered Bypass and Vortex Cleansing Action
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037
Technische specificatie
  • Unieke ref.flushometers_sloan-186-sfsm
  • ProductfamilieFlushometers
  • ProductgroepUrinal Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-11
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • OmniClass-nummer23-31 21 13
  • OmniClass-titelWater Flush Urinals
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika