Publiceer je producten
ECOS® 8115 Exposed Sensor Water Closet Flushometer

ECOS® 8115 Exposed Sensor Water Closet Flushometer

Features

  • Automatically initiates a 1.1 gpf or 1.6 gpf flush based on how long user remains in sensor range, Buttons on top of the flush valve enable manual flushing with a standard or reduced flush at restroom visitor’s discretion
  • Deploys an infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • User-friendly, three-second flush delay
  • High copper, low zinc brass castings for dezincification resistance
  • Fixed metering bypass and no external volume adjustment to ensure water conservation
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_ecos-8115
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika