Publiceer je producten
ECOS® 8186 BT Exposed Sensor Urinal Flushometer

ECOS® 8186 BT Exposed Sensor Urinal Flushometer

Features

  • Wireless connected device for real time diagnostic and adjustable product settings
  • Sloan Connect App® readily available for smart phone and tablet devices
  • “Low Battery” Flashing LED
  • Sweat solder adapter with cover tube and cast wall flange with set screw
  • Four (4) Size AA Battery Power Source
  • Operates by means of an infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • Fixed Metering Bypass and No External Volume Adjustment to Ensure Water Conservation
  • Flex Tube Diaphragm designed for improved life and reduced maintenance
  • Engineered Metal Cover with replaceable Lens Window
  • PERMEX® Synthetic Rubber Diaphragm with Dual-Filtered Fixed Bypass
  • Courtesy Flush® Override Button
  • High copper, low zinc brass castings for dezincification resistance
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037
Technische specificatie
  • Unieke ref.flushometers_ECOS-8186-BT
  • ProductfamilieFlushometers
  • ProductgroepUrinal Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika