Publiceer je producten
Model 7000L - Pressure Relief Valves

Model 7000L - Pressure Relief Valves

The Model 7000 is UL Listed /FM Approved pressure relief valves specifically designed for fire sprinkler systems. Both models relieve excess system pressure caused by surges or temperature changes and comply with NFPA-13 requirements that stipulate a pressure relief valve be installed on all gridded systems and downstream of all pressure-reducing valves. Both models feature a bronze body, stainless steel spring, and flushing handle to remove debris.

  • 1/2" MIPT inlet and FIPT outlet
  • Rated for installation in 175 PSI systems with other ratings available (205, and 250)

The Model 7000 can be purchased individually or as part of the 1011 Kit with all necessary drainage piping and connections for use with all TESTanDRAIN® valves. Pressure relief valves can be installed on an installed TESTanDRAIN® valve without removing the valve from the line or draining down the system.
Made in USA

AGF has a new pressure relief valve, model 7000L that features a lock feature to close the valve for hydrostatic testing of a sprinkler system.

Technische specificatie
  • Unieke ref.agf-model-7000
  • ProductfamilieAGF Fire Sprinkler Products
  • ProductgroepAccessories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-16
  • Editienummer1
  • Hoogte (inch)3.52
  • Breedte (inch)3.11
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Sproeisystemen
  • IFC-classificatieKlep
  • UNSPSC-naamRelief valves
  • UNSPSC-code40141606
  • Uniclass 2015-codePr_65_54_95_65
  • Uniclass 2015-beschrijvingPressure relief valves
  • CSI MasterFormat 2014 Code40 05 67.39
  • CSI MasterFormat 2014 TitelPressure-Relief Valves
  • OmniClass-nummer23-27 31 49 11
  • OmniClass-titelPressure Relief Valves

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika