Publiceer je producten
Model 7700 CORRinSITE Inline Pipe Corrosion Monitor

Model 7700 CORRinSITE Inline Pipe Corrosion Monitor

The CORRinSITE Model 7700 Inline Pipe Corrosion Monitor is suitable for new construction and can be retrofitted into existing fire protection systems. It is available in schedule 10 or 40, powder coated black steel or galvanized pipe.

AGF CORRinSITE Corrosion Monitors provide a simple to install, maintenance-free, and inexpensive method for hidden corrosion problems in any fire protection system. Before you spend thousands on a nitrogen system monitor your pipes with CORRinSITE.

Technische specificatie
  • Unieke ref.agf-model-7700
  • ProductfamilieAGF Fire Sprinkler Products
  • ProductgroepCORRinSITE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGehard staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Sproeisystemen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54
  • Uniclass 2015-beschrijvingValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika