Publiceer je producten
Model 7930ECA PURGEnVENT Automatic Air Vent with Endcap
Model 7930ECA PURGEnVENT Automatic Air Vent with Endcap

    Model 7930ECA PURGEnVENT Automatic Air Vent with Endcap

    AGF's PURGEnVENT Model 7930 Automatic Air Vent with End Cap Assembly (ECA) includes a 1" ball valve, strainer, air vent, and purge assembly. The patented, one-piece isolation valve continuously vents air from the system with no leaks, meaning no need for drain lines or drip pans. Plus, the strainer and purge valve with hose thread allows for the rapid purging of air from the pipes as the system is filling and the venting of excess air once the system is filled. Model 7930 ECA features an end cap for easy installation onto the end of branch lines with a coupling. AGF recommends installing this air vent near a high point in the system, at the end of branch lines, and on top of supply risers.

    Specificatie
    • PURGENVENT Model 7930ECA

      2.1 SPRINKLER SPECIALTY PIPE FITTINGS

      1. A. Main Line Air Vent:
      1. 1. Product: M7930ECA Automatic Air Venting Valve with End Cap. The Model 7930ECA includes an end cap so it is easily installed onto the end of branch lines with a coupling.
      1. a. Standard: UL's "Fire Protection Equipment Directory" listing or "Approval Guide," published by FM Global, listing. NFPA 13, 13R, 13D (as applicable).
      2. b. Includes M7900AAV.
      3. c. Pressure Rating: 300 psig (2070 kPa).
      4. d. End Cap: Painted, Ductile Iron with Groove end and 1” NPT offset connection.

      ** NOTE TO SPECIFIER ** Delete inlet size not required.

      1. e. Inlet Size:
        • 1) 2 inches (51 mm) Grooved end.
        • 2) 2.5 inches (64 mm) Grooved end.
        • 3) 3 inches (76 mm) Grooved end.
        • 4) 4 inches (102 mm) Grooved end.
        • 5) 6 inches (152 mm) Grooved end.
        • 6) 8 inches (203 mm) Grooved end.
    Technische specificatie
    • Unieke ref.agf-model-7930eca
    • ProductfamilieAGF Fire Sprinkler Products
    • ProductgroepPURGEnVENT
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-03
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Sproeisystemen
    • IFC-classificatieKlep
    • UNSPSC-naamValves
    • UNSPSC-code401416
    • Uniclass 2015-codePr_65_54
    • Uniclass 2015-beschrijvingValve products
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitelControl Valves
    • OmniClass-nummer23-27 31 00
    • OmniClass-titelValves

    Beschikbaarheid regio

    Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika