Publiceer je producten
ARDEX TLT™ Curbs
ARDEX

ARDEX TLT™ Curbs

The ready-to-install, pre-waterproof ARDEX TLT™ curb is made of a lightweight foam, and is manufactured out of the same foam as the ARDEX TLT™ Building Panels, with a proprietary blend of synthetic polymer mortar and an alkali resistant fiber mesh, making these curbs strong and durable. Designed to integrate with ARDEX TLT™ Shower Systems, ARDEX TLT Curb is load-bearing and heavy-duty, and can be tiled upon to create a completely waterproof design. If a longer curb is required, combine and join multiple pieces with ARDEX TLT™ Seam Tape and ARDEX TLT™ Waterproofing Membrane. If a shorter curb is required, simply cut this curb down with a sharp razor blade knife.

Key Features

  • Pre-waterproof
  • Lightweight
  • Two sizes available
  • Easy to cut to required size
  • Ready-to-install
  • Load-bearing & heavy-duty
Specificatie
  • PRODUCTDIMENSIONS
    ARDEX TLT™ 6014.5″ x 3″ x 48″
    ARDEX TLT™ 6024.5″ x 3″ x 60″
    ARDEX TLT™ 6034.5″ x 3″ x 72″


Technische specificatie
  • Unieke ref.ardex-tlt-curbs
  • ProductfamilieTile & Stone Installation System
  • ProductgroepTLT™ Shower Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStevig schuim
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers