Publiceer je producten
ARDEX TLT™ Drain Kits
ARDEX TLT™ Drain Kits
    ARDEX

    ARDEX TLT™ Drain Kits

    ARDEX TLT™ Drain Kits are made from SAE 304 stainless steel, one of the most common and widely used stainless steel types because of the ease in which it is formed into various shapes. These drain kits are electroplated, a method used to give each drain the desired color and finish.

    ARDEX TLT™ Drain Kit components include:

    • 1 Drain grate
    • 1 Adjustable drain adapter
    • 1 Connectite® assembly and instructions

    4″ Drain kits available in these designs:

    • Square punch
    • Linear slit
    • Tileable
    • Available colors: Chrome, Brushed Bronze, Brushed Nickel, Matte Black
    Specificatie
    • SQUARE PUNCH DRAIN KITSLINEAR SLIT DRAIN KITSSOLID DRAIN KITS
      ProductFinishSizeProductFinishSizeProductFinishSize
      ARDEX TLT™ 301Chrome4″ARDEX TLT™ 305Chrome4″ARDEX TLT™ 309Chrome4″
      ARDEX TLT™ 302Brushed Nickel4″ARDEX TLT™ 306Brushed Nickel4″ARDEX TLT™ 310Brushed Nickel4″
      ARDEX TLT™ 303Brushed Bronze4″ARDEX TLT™ 307Brushed Bronze4″ARDEX TLT™ 311Brushed Bronze4″
      ARDEX TLT™ 304Matte Black4″ARDEX TLT™ 308Matte Black4″ARDEX TLT™ 312Matte Black4″
    Technische specificatie
    • Unieke ref.ardex-tlt-drain-kits
    • ProductfamilieTile & Stone Installation System
    • ProductgroepTLT™ Shower Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-03-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 27 00
    • OmniClass-titelFloor Drains