Publiceer je producten
ARDEX TLT™ Niches
ARDEX

ARDEX TLT™ Niches

The ARDEX TLT™ Niche is a prefabricated open storage space that is installed within the wall of your shower. These niches are thin, ultra-lightweight, waterproof and vapor-resistant. Additionally, the niches are manufactured out of the same foam as the ARDEX TLT™ Building Panels with a proprietary blend of synthetic polymer mortar and an alkali-resistant fiber mesh, making them strong and durable. Each niche comes with an adjustable shower shelf. Easy to install and ready to tile.

Key Features

  • Pre-waterproof
  • Lightweight
  • Vapor-resistant
  • Multiple sizes available
  • Easily move shelf up or down for custom usage
  • Easy to install & ready for tile
  • For use with any wall tile shower system

Specificatie
  • PRODUCTDIMENSIONS
    ARDEX TLT™ 50116″ x 16″
    ARDEX TLT™ 50216″ x 22″
    ARDEX TLT™ 50316″ x 28″
Technische specificatie
  • Unieke ref.ardex-tlt-niches
  • ProductfamilieTile & Stone Installation System
  • ProductgroepTLT™ Shower Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-06
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • CSI MasterFormat 2014 Code10 21 16
  • CSI MasterFormat 2014 TitelShower and Dressing Compartments
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers