Publiceer je producten
ARDEX TLT™ Shower Bases
ARDEX TLT™ Shower Bases
    ARDEX

    ARDEX TLT™ Shower Bases

    Shower Bases for Shower Systems

    The ARDEX TLT™ Shower Bases is an all-in-one solution that sets new standards. It can be installed easily, quickly and securely. The technology is highly efficient and all system components are perfectly adapted to each other.

    Key Features

    • Pre-sloped, waterproofed and designed to make tiled shower installations quicker and easier than traditional mud-based installations
    • Can easily be cut down to size or extended using dry pack mortar
    • All bases have a patent pending, built-in drain assembly included


    Specificatie
    • CENTER DRAIN BASESOFFSET DRAIN BASESCUSTOM DRAIN BASES
      ProductDimensionsProductDimensionsProductDimensions
      ARDEX TLT™ 20132″ x 60″ARDEX TLT™ 20232″ x 60″ARDEX TLT™ 999Custom
      ARDEX TLT™ 20336″ x 48″ARDEX TLT™ 20536″ x 60″
      ARDEX TLT™ 20436″ x 60″
      ARDEX TLT™ 20648″ x 48″
      ARDEX TLT™ 20748″ x 72″
      ARDEX TLT™ 20872″ x 72″


    Technische specificatie
    • Unieke ref.ardex-tlt-shower-bases
    • ProductfamilieTile & Stone Installation System
    • ProductgroepTLT™ Shower Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-03-06
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Douchebakken
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitelShower and Dressing Compartments
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers