Publiceer je producten
ASAŞ Curtain Wall REWW141
ASAŞ Curtain Wall REWW141
ASAŞ Curtain Wall REWW141
    ASAŞ

    ASAŞ Curtain Wall REWW141

    REWW141 Window Wall System provides elegant designs for commercial and modern residential projects, while providing an uninterrupted view experience in aluminum facade design with floor-to-floor connection methods. It has an enhanced special design and assembly solution details according to standard facade systems. In this way, it provides the advantage of easier assembly and economical installation from inside the building without scaffolding.

    Each section in modules can independently be produced and assembled. Thanks to its spectacular design, the system
    provides advanced air and water sealing between modules of the system. It provides assembly flexibility during construction with its internal and external optional glazing system.

    All door, window and sliding systems of ASAŞ can be easily and seamlessly integrated into the  system. REWW141 Window Wall System is one of the new generation products developed by ASAŞ for the needs of different projects around the world. 

    The system is designed in accordance with European CE and American ASTM standards.

    Specificatie
    • Technical Properties:

      Profile Width: 48 / 52 mm

      Mullion Depths: 141 mm

      Thermal Insulation Bar: 22 mm

      Application Options:

      Facade With Cap

      Inward Opening Vent

      Outward Opening Vent

      Sliding System

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Technische specificatie
    • Unieke ref.asas-curtain-wall-reww141
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-06
    • Editienummer1
    Gerelateerd
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    Classificatie
    • Categorie BIMobjectMuren - Vliesgevel

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika