Publiceer je producten
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
    ASAŞ

    ASAŞ Curtain Wall E50

    E50 Curtain Wall System is a stick facade system that offers economic solutions with high performance values. It is suitable for both low-rise and high-rise buildings. It provides a seamless glass appearance with its structural silicone facade option. The system is also suitable for use as semi-structural and capped. It provides natural ventilation with its outward opening hidden vent solution.

    Specificatie
    • Technical Properties

      Profile Width: 50 mm

      Mullion Depths: min. 44 - max. 209,7 mm

      Transom Depths: min. 60 - max. 216,3 mm

      Wall Thickness: 1,8 / 2,4 / 2,5 / 2,7 / 3 mm

      Max. Glass Thickness: 38 mm

      Thermal Insulation Bar: 14,8 mm

      Application Options

      Facade With Cap

      Structural Glazing System

      Two Side System

      Outward Opening Hidden Vent

      Parallel Opening Hidden Vent

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

      Technische specificatie
      • Unieke ref.curtain-wall-e50
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2025-03-25
      • Editienummer1
      Gerelateerd
      • HoofdmateriaalAluminium
      • Secundair materiaalGlas
      • Ontworpen inTurkije
      • Gefabriceerd inTurkije
      Classificatie
      • Categorie BIMobjectMuren - Vliesgevel

      Beschikbaarheid regio

      Europa Azië Noord Amerika Afrika