Publiceer je producten
Induction gas hob HIG89524BGF1
Induction gas hob HIG89524BGF1
Induction gas hob HIG89524BGF1
Induction gas hob HIG89524BGF1
Induction gas hob HIG89524BGF1
Induction gas hob HIG89524BGF1
    ASKO

    Induction gas hob HIG89524BGF1

    Introducing our induction and gas combination cooktop with a superior Fusion Volcano Wok™ burner. This hob, in shiny black, combines the best of both worlds, offering the speed and precision of induction cooking with the traditional cooking experience of gas. Enjoy precise temperature controlled cooking with the unique Celsius™Cooking™ technology, a connected temperature probe and a supportive website with clear step-by-step recipes. The cooking experience is taken a step further with the connected special cookware that are available as accessories.

    Specificatie
    • Voltage (V)

      • 220-240 V

      Frequency

      • 50 Hz, 60 Hz

      Number of gas burners

      • 1

      Time needed for the appliance to reach the applicable low power mode or condition

      • 1 min

      Power consumption in networked standby mode of hob (WiFi enabled)

      • 0.5 W

      Power consumption in standby mode of hob

      • 0.3 W

      Height

      • 109 mm

      Width

      • 904 mm

      Depth

      • 522 mm

      Net weight

      • 19.8 kg
    Technische specificatie
    • Unieke ref.induction-gas-hob
    • ProductfamilieKitchen
    • ProductgroepHob with exhaust
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-01-28
    • Editienummer1
    Gerelateerd
    • Ontworpen inNederland
    • Gefabriceerd inSlovenië
    Classificatie
    • Categorie BIMobjectKeuken - Fornuizen en ovens

    Beschikbaarheid regio

    Oceanië Europa Noord Amerika Azië