Publiceer je producten
Urban chair – SQUARE

Urban chair – SQUARE

Choose the SQUARE chair to set up urban space in an isolated or an outdoor saloon way. It is design and elegant.

Specificatie
  • Materials & Finishes:
    Steel structure th. 5 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice
    Steel seat th. 8 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice
    Fixing:
    To embed in concrete with a hammer drill, structure with 8 holes Ø 12 mm (screws not included)

Technische specificatie
  • Unieke ref.ATC040011
  • ProductfamilieUrban Furniture
  • ProductgroepOutdoor Furniture
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-02
  • Editienummer1
Gerelateerd
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectTuinaanleg - Buitenmeubels