Publiceer je producten
AXOR therm.modul Select FS 3 funct.chrome
AXOR therm.modul Select FS 3 funct.chrome
    AXOR

    AXOR therm.modul Select FS 3 funct.chrome

    AXOR ShowerSolutions Thermostatic module Select 530/90 for concealed installation for 3 functions
    Specificatie
    • Surfaces:

      - 18356000 Chrome

      - 18356140 Brushed Bronze

      - 18356250 Brushed Gold Optic

      - 18356300 Polished Red Gold

      - 18356310 Brushed Red Gold

      - 18356330 Polished Black Chrome

      - 18356340 Brushed Black Chrome

      - 18356800 Stainless Steel Optic

      - 18356820 Brushed Nickel

      - 18356950 Brushed Brass

      - 18356990 Polished Gold Optic

      Specification:

      • consists of: Thermostatic module, shower holder

      • 3 functions

      • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function

      • Select push-button on/off control for 3 outlets

      • simultaneous use of several outlets

      • maximum flow rate at 3 bar: 26 l/min

      • thermostat cartridge, Start/stop valve to operate the functions

      • safety lock at 40 °C

      • temperature limitation adjustable

      • hose nut: for shower hoses with conical or cylindrical nut on both sides

      • connection type: basic set

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • Thermostat is delivered with buttons Rain large, Waterfall, hand shower

    Technische specificatie
    • Unieke ref.18356000
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepShower thermostat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    • Hoogte (mm)90
    • Breedte (mm)527
    • Diepte (mm)85
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië