Publiceer je producten
28626CHN AXOR ShowerSolutions Shower hose 1.60 m
28626CHN AXOR ShowerSolutions Shower hose 1.60 m
    AXOR

    28626CHN AXOR ShowerSolutions Shower hose 1.60 m

    AXOR ShowerSolutions Shower hose 1.60 m
    Specificatie
    • Surfaces: - 28626677 Matt Black - 28626007 Chrome - 28626347 Brushed Black Chrome - 28626997 Polished Gold Optic Specification: • high-quality shower hose with metal effect • with plastic coating, easy to clean • shower hose length: 1.60 m • pivot connector prevent hose from tangling • kink-protected • nuts shower hose: conical nut on both ends • connection thread: G ½
    Technische specificatie
    • Unieke ref.28626CHN
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepShower hoses
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Diepte (mm)1600
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)295
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011535
    • ETIM-naamShower hose
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië