Publiceer je producten
28795XXX AXOR Citterio C Overhead shower 270/270 1jet EcoSmart+ ceiling integrated
28795XXX AXOR Citterio C Overhead shower 270/270 1jet EcoSmart+ ceiling integrated
    AXOR

    28795XXX AXOR Citterio C Overhead shower 270/270 1jet EcoSmart+ ceiling integrated

    AXOR Citterio C Overhead shower 270/270 1jet EcoSmart+ ceiling integrated
    Specificatie
    • Surfaces: - 28795000 Chrome - 28795140 Brushed Bronze - 28795250 Brushed Gold Optic - 28795300 Polished Red Gold - 28795310 Brushed Red Gold - 28795330 Polished Black Chrome - 28795340 Brushed Black Chrome - 28795670 Matt Black - 28795800 Stainless Steel Optic - 28795820 Brushed Nickel - 28795950 Brushed Brass - 28795990 Polished Gold Optic Specification: • shower head size: 270 x 270 mm • spray type: Rain • material spray disc: metal • maximum flow rate at 3 bar: 6,8 l/min • flow rate Rain spray (at 3 bar): 6,8 l/min • function from: 4,3 l/min • minimum flow pressure: 1,2 bar • overhead shower removable for cleaning • installation: ceiling • connection type: basic set • suitable for continous flow water heaters • EU taxonomy: max. 8 l/min - Do No Significant Harm (DNSH)
    Technische specificatie
    • Unieke ref.28795XXX
    • ProductfamilieOverhead showers
    • ProductgroepAXOR Citterio C
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-23
    • Editienummer1
    • Hoogte (mm)57
    • Breedte (mm)275
    • Diepte (mm)275
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.98
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures