Publiceer je producten
39754XXX AXOR ShowerSphere Overhead shower 250/160 1jet with shower arm
39754XXX AXOR ShowerSphere Overhead shower 250/160 1jet with shower arm
    AXOR

    39754XXX AXOR ShowerSphere Overhead shower 250/160 1jet with shower arm

    AXOR ShowerSphereOverhead shower 250/160 1jet with shower arm

    Specificatie
    • Surfaces:

      - 39754000 Chrome

      - 39754140 Brushed Bronze

      - 39754250 Brushed Gold Optic

      - 39754300 Polished Red Gold

      - 39754310 Brushed Red Gold

      - 39754330 Polished Black Chrome

      - 39754340 Brushed Black Chrome

      - 39754800 Stainless Steel Optic

      - 39754820 Brushed Nickel

      - 39754950 Brushed Brass

      - 39754990 Polished Gold Optic

      Specification:

      • consists of: overhead shower, shower arm
      • shower head size: 250 x 160 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • flow regulator: 12 l/min (with possible tolerances ± 10 %)
      • flow rate Rain spray at 3 bar: 10,5 l/min
      • function from: 6,5 l/min
      • maximum flow rate at 3 bar: 10,5 l/min
      • minimum flow pressure: 1,2 bar
      • projection: 363 mm
      • material spray disc: metal
      • overhead shower removable for cleaning
      • metal shower arm
      • installation: wall
      • connection thread: G ½
      • connection dimension: DN15
      • suitable for continous flow water heaters

    Technische specificatie
    • Unieke ref.39754XXX
    • ProductfamilieOverhead showers
    • ProductgroepAXOR ShowerSphere
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-19
    • Editienummer1
    • Hoogte (mm)84
    • Breedte (mm)250
    • Diepte (mm)445
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)3.1
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië