Publiceer je producten
AXOR Universal Rectangular Liquid soap dispenser
AXOR Universal Rectangular Liquid soap dispenser
    AXOR

    AXOR Universal Rectangular Liquid soap dispenser

    AXOR Universal Rectangular Liquid soap dispenser
    Specificatie
    • Surfaces: - 42610000 Chrome - 42610140 Brushed Bronze - 42610250 Brushed Gold Optic - 42610300 Polished Red Gold - 42610310 Brushed Red Gold - 42610330 Polished Black Chrome - 42610340 Brushed Black Chrome - 42610670 Matt Black - 42610800 Stainless Steel Optic - 42610820 Brushed Nickel - 42610950 Brushed Brass - 42610990 Polished Gold Optic Specification: • wall-mounted • material holder: metal • material container: plastic • type of soap: liquid soap • filling capacity 600 ml • dosage 0.5 ml • with mounting material • drilling distance: 35 mm • diameter drill hole: 6 mm • suitable for shower
    Technische specificatie
    • Unieke ref.42610XXX
    • ProductfamilieAXOR Universal Rectangular
    • ProductgroepLotion dispenser
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)207
    • Breedte (mm)70
    • Diepte (mm)70
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1
    Classificatie
    • Categorie BIMobjectSanitair - Dispensers
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 29 13
    • OmniClass-titelHand Soap Dispensers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië