Publiceer je producten
42812XXX AXOR Universal Circular Towel hook double
42812XXX AXOR Universal Circular Towel hook double
    AXOR

    42812XXX AXOR Universal Circular Towel hook double

    AXOR Universal Circular Towel hook double
    Specificatie
    • Surfaces: - 42812000 Chrome - 42812670 Matt Black - 42812700 Matt White - 42812950 Brushed Brass - 42812990 Polished Gold Optic - 42812250 Brushed Gold Optic - 42812140 Brushed Bronze - 42812300 Polished Red Gold - 42812310 Brushed Red Gold - 42812820 Brushed Nickel - 42812800 Stainless Steel Optic - 42812330 Polished Black Chrome - 42812340 Brushed Black Chrome - 42812020 Polished Chrome - 42812260 Brushed Chrome - 42812830 Polished Nickel - 42812130 Polished Bronze - 42812930 Polished Brass Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technische specificatie
    • Unieke ref.42812XXX
    • ProductfamilieAXOR Universal Circular
    • ProductgroepHooks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)55
    • Breedte (mm)82
    • Diepte (mm)83
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.3
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010552
    • ETIM-naamTowel hook
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 25 27
    • OmniClass-titelRobe Hooks

    Beschikbaarheid regio

    Europa Azië