Publiceer je producten
AXOR MyEdition Bath spout 47410600
AXOR MyEdition Bath spout 47410600
    AXOR

    AXOR MyEdition Bath spout 47410600

    AXOR MyEdition Bath spout

    PERSONAL STATEMENT IN PERFECTION

    Setting oneself apart. Gratifying the need for uniqueness. Striking out in a new direction. This is what AXOR MyEdition stands for. Clear, linear design sets the stage for personal creativity. With a wide range of plates. Available in exclusive materials upon request. Individualization. In perfection. Design: PHOENIX

    Specificatie
    • · projection 176 mm · wall-mounted · plate of glass made of safety glass · flow rate: 20 l/min · connection dimension: DN15 · spray type: normal spray
    Technische specificatie
    • Unieke ref.47410600
    • ProductfamilieAXOR MyEdition
    • ProductgroepBath fillers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.175
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_60_45_90
    • Uniclass 2015-beschrijvingWastewater and water mixer products
    • CSI MasterFormat 2014 Code22 13 16
    • CSI MasterFormat 2014 TitelSanitary Waste and Vent Piping
    • OmniClass-nummer23-21 23 27
    • OmniClass-titelResidential Waste Disposal Units
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures