Publiceer je producten
Metacaulk® Cast-in-Place Device (CID) [by RectorSeal]

Metacaulk® Cast-in-Place Device (CID) [by RectorSeal]

DESCRIPTION: Single-component device with precured dry intumescent, for casting into concrete, that provides through-floor penetration firestop protection for plastic pipes, metal pipes, insulated pipes and all types of cabling.

FEATURES:

  • Intumescent expands at the exposure of heat, forming a refractory char that tightly seals preventing the spread of flame, smoke and toxic fumes
  • Reduces labor time by eliminating need for drilling of concrete
  • Accessories include snap-on height extensions, corrugated floor deck adaptors, and installation snap-on cover caps
  • FBC System compatible

PERFORMANCE: UL Classified system up to 4 hrs; tested in accordance with ASTM E814 (UL 1479) and CAN/ULC-S115; VOC compliant (CDPH Standard Method v1.2); Class 1 W Rating; complies to Required Environmental Exposure Testing of Accelerated Aging and High Humidity as per UL 1479 Fire Test of Through-Penetration Firestops

Technische specificatie
  • Unieke ref.mc-cid
  • ProductfamilieFirestop
  • ProductgroepThrough-penetration, Linear Joint
  • Publicatiedatum2022-07-21
  • Editienummer1
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandwering