Publiceer je producten
W30AFP/W36AFP MULTI-TEC Wall Mount A/C - Right

W30AFP/W36AFP MULTI-TEC Wall Mount A/C - Right

The MULTI-TEC Wall-Mount Air Conditioner utilize PLC (Programmable Logic Control) technology to allow multiple units to operate connected to a single LC6000 controller. When installed with an optional economizer, the unit will supply full-rated airflow in free cooling mode with the ability to exhaust unconditioned indoor air without the need for additional relief openings in the structure.

Specificatie
    • 2.5 to 3.0 ton cooling capacity
    • Right side control panel access
    • 11.0 EER efficiency
    • Three phase power options
    • Copeland scroll compressor
    • R-454B
    • PLC based control system
    • Balance climate technology
    • ECM blower motor
    • Total enclosed condenser fan motor
    • Natural fiber non-fiberglass insulation
    • Hydrophillic aluminum finned copper tube evaporator coil
    • Factory installed electric heat options
    • Factory installed ventilation options
    • Used with LC6000 PLC controller - up to 14 units one controller
    • AHRI-390 Certified
    • ETL listed (US and Canada)
Technische specificatie
  • Unieke ref.w30abp_w36abp
  • ProductfamilieBranded Products
  • ProductgroepMulti-Tec
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-06-16
  • Editienummer1
  • Hoogte (inch)74.5
  • Breedte (inch)38.2
  • Diepte (inch)17.1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)380
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • UNSPSC-naamAir conditioners
  • UNSPSC-code40101701
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment