Publiceer je producten
W72AFP / Exterior Wall-Mount Air Conditioner

W72AFP / Exterior Wall-Mount Air Conditioner

The MULTI-TEC Wall-Mount Air Conditioner utilize PLC technology to allow multiple units to operate connected to a single LC6000 controller. When installed with an optional 100% free cooling economizer, the unit will supply full-rated airflow in free cooling mode with the ability to exhaust unconditioned indoor air without the need for additional relief openings in the structure.

Specificatie
  • W18A*P - W72A*P & W18L*P - W36L*P

    • Up to 11.3 EER
    • PLC Control Module
    • Copeland scroll compressors
    • R-454B green refrigerant
    • Copper tube / aluminum fin coils
    • Optional Free Cooling Economizer
    • AHRI Certified
    • ETL Listed (US and Canada)
Technische specificatie
  • Unieke ref.w72afp-exterior-wall-mount-air-conditioner
  • ProductfamilieBranded Products
  • ProductgroepMulti-Tec
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-04-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners