Publiceer je producten
WR35 FUSION-TEC Wall Mount A/C

WR35 FUSION-TEC Wall Mount A/C

The FUSION-TEC TM has been designed specifically to optimize Free Direct Ambient Cooling (DAC) opportunities. By implementing a counterflow design, productive outdoor air for  free cooling is brought into the system from the lower portion of the chassis. The heat in the shelter is exhausted out of the top of the chassis which completely eliminates any possibility of recirculating hot exhaust into the cool air entryway. When outdoor air is not productive for free cooling, the FUSION-TEC system has a fully flexible mechanical cooling  operation that operates at an IPLV of up to 17.0, and also surpasses the D.O.E.'s future 11.0 EER efficiency requirements.

Specificatie
    • 3.0 ton cooling capacity
    • Counterflow air delivery
    • 17.0 IPLV efficiency
    • Three phase power options
    • Copeland step capacity scroll compressor
    • R-454B
    • ECM blower motor
    • Factory installed electric heat options
    • Factory installed economizer - standard
    • Uses LC6000 PLC controller - controls up to 14 units
    • Optional Bard Guard security system
    • AHRI-390 Certified
    • ETL listed (US and Canada)
Technische specificatie
  • Unieke ref.wr35
  • ProductfamilieBranded Products
  • ProductgroepFusion-Tec
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-06-16
  • Editienummer1
  • Hoogte (inch)71.6
  • Breedte (inch)38.9
  • Diepte (inch)27.3
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)511
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • UNSPSC-naamAir conditioners
  • UNSPSC-code40101701
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment