Publiceer je producten
Green Roof PVC with Mineral Wool on Concrete
Green Roof PVC with Mineral Wool on Concrete
    Icopal

    Green Roof PVC with Mineral Wool on Concrete

    Green roof system on a PVC 1 layer membrane system with a concrete substrate insulated with mineral wool, topped with Sedum

    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - Mineral Wool - Thickness - 300.0mm
    4 - PVC Monarplan FM - Thickness - 1.6mm
    5 - Fleece from Sedum Supplier - Thickness - 10.0mm
    6 - Sedum - Thickness - 50.0mm

    Technische specificatie
    • Unieke ref.Conc_Min-Wool_1-6mm-PVC_9010037
    • ProductfamilieWater Proofing Membrane
    • ProductgroepGreen Roof Mono Layer PVC
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-20
    • Editienummer1
    Gerelateerd
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codeSs_30_40_30
    • Uniclass 2015-beschrijvingFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes