Publiceer je producten
Electriflex™ HD (Heavy Duty) Commercial Electric Water Heater

Electriflex™ HD (Heavy Duty) Commercial Electric Water Heater

5.0 van de 5 sterren5.0(5 reviews)
The Heavy Duty models come in 50, 80 and 119 gallon capacity tanks with an input as high as 54 kW and the option for ASME construction. Perfect for commercial applications with high hot water demand. They are also field convertible for various wiring configurations.
Technische specificatie
  • Unieke ref.bradfordwhite-electriflex-hd
  • ProductfamilieCommercial
  • ProductgroepTank Type Electric
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-09-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • IFC-classificatieKetel
  • UNSPSC-naamCommercial water heaters
  • UNSPSC-code40101826
  • Uniclass 2015-codePr_60_60_96
  • Uniclass 2015-beschrijvingWater heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten