Publiceer je producten
PIETRA BAUGE' Ceramic Tile
PIETRA BAUGE' Ceramic Tile
PIETRA BAUGE' Ceramic Tile
PIETRA BAUGE' Ceramic Tile
PIETRA BAUGE' Ceramic Tile

    PIETRA BAUGE' Ceramic Tile

    Pietra Baugè stone-effect floor and wall tiles come in four slightly nuanced colours ranging from beige to sand and from light grey to anthracite. There are also four décors to choose from to create endless compositions. These rectified tiles come with a natural finish for interiors and an anti-slip finish and 20 mm thickness for exteriors. They are ideal for creating visual continuity and tiling terraces, patios, verandas, and turf or gravel walkways.

    Specificatie
    • A cement-effect porcelain stoneware collection, inspired by French stone and traditional Italian earthenware tiles.

      Formats: 90x90-60x60-30x60

      Thicknesses: 9-10-20mm

      Colours:  4 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    Technische specificatie
    • Unieke ref.casalgrande-padana-pietra-bauge-ceramic-tile-Concrete-effect
    • ProductfamilieTiles
    • ProductgroepConcrete effect
    • TypeBouwmateriaal
    • Publicatiedatum2021-04-16
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Tegel
    • IFC-classificatieCovering
    • UNSPSC-naamCeramic tiles or flagstones
    • UNSPSC-code30131704
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 13
    • OmniClass-titelCeramic Tile Flooring